;
close
TRAVELER VEST
SKU: WP8792005GRY
$71.08

** THIS ITEM IS MADE TO ORDER, IT WILL SHIP IN 15-20 BUSINESS DAYS **

The best vests come in small, sustainable packages. Packable, warm, and really lightweight. From hikes to day trips to just hanging out, the Traveler makes a perfect plus one, every single time.
Shell: 100% recycled polyester
Lining: 100% recycled polyester
85% recycled polyester/15% polyester (60 GSM), lightly insulated (60 GSM) for when the weather can't make up its mind, packable and practical-because great vests come in small packages, ultra-secure zippered pockets, grid quilted design distributes insulation evenly and adds style. Made with 95% recycled materials-good for you, good for the Earth.
Piece Weight: 0.6 lbs.

CLICK HERE TO SEE SIZING CHART

close

×